IESNA:LM-63-2002
[TEST]P1197864
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-740-U-T4W-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 4000K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4613
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
505.4 552 602.7 656.5 703.1 742.1 771.7 789.1 791.9 783.4
774.6 773.9 779.3 790.9 818.3 886.7 1056.4 1311.1 1538.1 1712.6
1846.7 1973.3 2087.6 2194.9 2267.1 2163.1 1751 1224.8 847 569.6
240.2 76.2 36.2 15.7 5 0 0
505.4 552.9 606.4 658.4 705.3 744.3 775.8 793.2 795.7 788.1
778.4 778 782.1 794.1 822.1 875.6 1021.7 1270.2 1523.3 1704.1
1843.6 1984 2091.4 2196.5 2274.3 2207.2 1825.6 1303.6 887.6 590.7
255.7 82.8 42.2 18.6 6.6 0 0
505.4 552.3 604.2 654.3 699 736.2 764.8 782.8 784.7 778
770.8 769.5 773.9 785.9 812.7 862.7 981.4 1205.3 1457.2 1653.1
1797.9 1950.3 2094.8 2227.4 2339.5 2371.6 2114.7 1645.5 1110.2 721
333.8 131.6 74 40.9 18.9 6.3 0
505.4 548.5 596.7 644.5 684.8 719.2 746.6 760.7 765.4 762.6
757.3 756.6 760.4 766.1 781.8 813.6 867.8 992.5 1205.3 1449.7
1666.9 1868.7 2074.7 2268.6 2454.1 2598.9 2696.8 2704.7 2535.3 2011.4
1130.4 404.6 162.5 86.9 40 9.1 0
505.4 542.2 584.7 628.5 666.6 699 724.8 742.1 750 751.9
751.6 753.5 758.8 763.9 773.9 796.9 837.2 898 1011.7 1203.7
1454.7 1722.6 1992.2 2272.7 2504.1 2722.7 2937.1 3176.7 3363.4 3226.1
2552.3 1405.9 553.2 247.5 104.5 10.7 0
505.4 538.7 576.2 614 648.6 680.4 706.3 726.4 737.4 745.3
751 760.1 773.9 785 795.4 811.7 846.7 902.7 988.4 1093.2
1247.8 1450.3 1680.8 1928.3 2183.6 2466.7 2782.8 3154 3665.4 3969.2
3631.4 2729.6 1484.6 529.6 131.6 7.6 0
505.4 536.9 573.7 611.8 645.5 677.3 704.7 724.5 736.5 744
751.9 761 774.3 785.9 798.2 816.5 850.5 905.6 991.8 1103
1251.3 1449.7 1674.8 1917.2 2177.6 2463.8 2786.9 3177.7 3664.8 3951
3581.9 2677.3 1477.4 540.3 130 8.5 0
505.4 530.6 560.8 593.8 625.6 656.5 684.2 707.5 724.2 737.1
750.6 767 785 800.1 814.9 836 870 922.6 1000.7 1107.1
1242.5 1408.1 1606.8 1835.7 2094.5 2385.8 2703.8 3047.3 3469.2 3791.6
3350.8 2092.6 949.3 323.1 76.8 6.6 0
505.4 526.5 549.1 575.3 603.6 632.3 660.6 685.5 708.1 728
748.8 768.6 787.5 804.2 823.1 850.5 889.8 950.6 1041.9 1166.6
1331.6 1528.4 1756.7 2006 2259.8 2526.8 2801.1 3092.3 3382 3479.6
3091.7 2072.1 891.4 267.3 107.7 29.9 0
505.4 519.2 535.6 554.5 578.1 603.9 629.1 655.2 679.2 703.4
728 750.3 769.2 789.4 810.8 836.3 876 939.6 1037.8 1181.1
1367.5 1582.5 1812.7 2046 2278.4 2511.7 2752 2982.1 3087 2887
2273.4 1140.5 307.9 116.8 63.6 17.6 0
505.4 511.7 519.8 533.1 550.7 569.9 592.9 615.3 639.5 662.2
688.6 714.1 739.3 765.8 793.2 825.9 870.9 940.8 1046 1203.1
1409.4 1654 1890.2 2093.6 2269.6 2436.1 2571.5 2603.6 2439.9 1993.4
1243.7 454.7 91.3 28 9.8 3.5 0
505.4 507.9 511.3 521.4 535.9 552 571.2 591 612.4 635.4
660 685.2 712.9 741.2 772.7 810.5 859.9 932.6 1034.7 1174.5
1361.8 1579.1 1778.4 1902.4 1959.4 1969.8 1927.6 1794.1 1549.5 1188
699.3 238 54.2 15.4 4.4 1.9 0
505.4 502.8 503.2 508.5 518.3 530.2 544.7 560.2 575.6 590.1
606.1 620.9 638.2 654.9 673.2 695.2 727.7 778.7 859.3 976.7
1127.5 1280.6 1386.1 1400.9 1316.5 1159.7 935.5 656.8 374.4 171.3
73.4 27.7 10.4 4.1 1.9 0.3 0
505.4 494 487.4 483.6 480.5 474.8 465.1 449.6 429.2 404.9
377.2 347.9 318.6 292.5 272.4 257.6 246.9 242.8 263.9 312.7
366.8 411.2 408.7 336.9 236.2 157.4 108.9 75.9 50.7 31.5
19.8 12.6 6.3 2.5 0.6 0 0
505.4 485.8 470.7 451.8 424.8 391.1 351.4 307 259.8 213.5
179.8 162.2 158.4 160 165.3 170 173.8 174.1 170 161.5
152.1 142.6 132.6 121.5 107.1 89.1 69.6 50.1 37.5 27.4
17.6 10.4 4.1 1.6 0.6 0 0
505.4 478.6 451.5 415.3 365.6 311.1 254.1 203.7 174.8 165
160 155.5 152.1 148.6 146.7 145.5 143.9 140.4 132.9 121.9
110.8 99.8 89.1 76.8 64.5 53.8 46 39 30.9 21.1
10.7 5.4 2.5 0.9 0 0 0
505.4 471.4 433.3 375.3 311.1 245.9 194.6 175.1 169.4 164.7
160 155.2 150.5 145.8 138.9 131 121.9 111.1 99.5 88.2
77.5 68 60.5 54.5 48.8 43.5 37.8 29.9 20.5 13.9
9.1 5 2.2 0.9 0 0 0
505.4 467 415 347.3 271.1 206.9 180.7 175.4 170.3 165
160.6 155.2 149.6 142.6 133.8 122.8 110.8 98.6 85.6 73
62.7 56 51.3 46.9 42.2 37.5 32.1 25.5 20.2 16.1
11.7 7.6 2.5 0.3 0 0 0
505.4 460.7 397.4 317.1 238.4 191.8 181.4 176.3 171.3 165.9
161.2 156.2 150.2 142 131 119.3 105.2 91 75.6 64.5
57.3 52.9 49.4 45.7 41.6 36.5 30.2 24.9 20.8 16.4
12 7.6 2.2 0 0 0 0
505.4 460 391.7 305.4 225.8 189.9 183.3 177.9 172.5 167.5
162.5 156.8 150.8 142 131.3 117.1 101.1 85 71.8 61.7
55.4 51.3 47.5 43.5 38.7 32.7 26.1 21.7 17.6 13.5
9.1 5 1.3 0 0 0 0
505.4 460 387.6 299.1 220.4 189.9 184.5 179.2 173.2 167.5
162.5 157.1 151.1 143.3 133.2 119.3 102.3 85.3 70.8 60.1
53.8 50.1 46.3 41.9 36.5 29 22.4 18.6 15.1 11.3
7.2 2.8 0.3 0 0 0 0
505.4 461.6 389.5 300.1 220.4 189.9 184.5 179.2 173.5 168.1
162.8 157.4 151.8 144.2 134.1 118.7 101.7 84.1 69.6 59.2
53.5 49.7 45.7 41.6 35.9 27.1 21.1 17.6 13.9 10.1
6.3 2.2 0 0 0 0 0
